SBAS562B April   2012  – December 2019 AMC1100

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Simplified Schematic
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Descriptions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Insulation Characteristics Curves
    11. 6.11 Typical Characteristics
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
    2. 8.2 Typical Applications
      1. 8.2.1 The AMC1100 in Frequency Inverters
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 The AMC1100 in Energy Metering
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
        1. 11.1.1.1 Isolation Glossary
          1. 11.1.1.1.1 Insulation:
          2. 11.1.1.1.2 Pollution Degree:
          3. 11.1.1.1.3 Installation Category:
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Safety Limiting Values

Safety limiting intends to minimize potential damage to the isolation barrier upon failure of input or output circuitry.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IS Safety input, output,
or supply current
DUB package, RθJA = 75.1°C/W, TJ = 150°C, TA = 25°C,
VDD1 = VDD2 = 5.5 V, see Figure 1
302 mA
DWV package, RθJA =102.8°C/W, TJ = 150°C, TA = 25°C,
VDD1 = VDD2 = 5.5 V, see Figure 1
221
PS Safety input, output,
or total power(1)
DUB package, RθJA = 75.1°C/W, TJ = 150°C, TA = 25°C,
see Figure 2
1664 mW
DWV package, RθJA = 102.8°C/W, TJ = 150°C,
TA = 25°C, see Figure 2
1216 mW
TS Maximum safety temperature 150 °C
The maximum safety temperature, TS, has the same value as the maximum junction temperature, TJ, specified for the device. The IS and PS parameters represent the safety current and safety power, respectively. Do not exceed the maximum limits of IS and PS. These limits vary with the ambient temperature, TA.
The junction-to-air thermal resistance, RθJA, in the Thermal Information table is that of a device installed on a high-K test board for leaded surface-mount packages. Use these equations to calculate the value for each parameter:
TJ = TA + RθJA × P, where P is the power dissipated in the device.
TJ(max) = TS = TA + RθJA × PS, where TJ(max) is the maximum junction temperature.
PS = IS × VDD1max + IS × VDD2max, where VDD1max is the maximum high-side supply voltage and VDD2max is the maximum low-side supply voltage.