SBAS654G June 2014 – January 2020 AMC1305L25 , AMC1305M05 , AMC1305M25
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IS | Safety input, output, or supply current | RθJA = 80.2°C/W, AVDD = DVDD = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 3 | 283 | mA | ||
| RθJA = 80.2°C/W, AVDD = DVDD = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 3 | 432 | mA | ||||
| PS | Safety input, output, or total power | RθJA = 80.2°C/W, TJ = 150°C, TA = 25°C, see Figure 4 | 1558(1) | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||