over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| VKA | Cathode voltage(2) | | 40 | V |
| IKA | Continuous cathode current | –100 | 150 | mA |
| II(ref) | Reference input current | –0.05 | 10 | mA |
| TJ | Operating virtual junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause
permanent damage to the device. These are stress ratings only, and functional
operation of the device at these or any other conditions beyond those indicated
under
Recommended Operating Conditions is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) All voltage values are with respect to ANODE, unless otherwise noted.