SLVSCV5E March 2015 – December 2024 ATL431 , ATL432
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-2 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Reference initial accuracy | 1.0% |
| Supply voltage | 48V |
| Cathode current (IK) | 50µA |
| Output voltage level | 2.5V to 36V |
| Load capacitance | 1nF |
| Feedback resistor values (R1 and R2) | 10kΩ |