SLUS694G March   2006  – December 2014
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
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power-Path Management
        1. 8.3.1.1 Case 1: IN Mode (Mode = High)
          1. 8.3.1.1.1 System Power
          2. 8.3.1.1.2 Charge Control
          3. 8.3.1.1.3 Dynamic Power-Path Management (DPPM)
        2. 8.3.1.2 Case 2: USB Mode (Mode = L)
          1. 8.3.1.2.1 System Power
          2. 8.3.1.2.2 Charge Control
          3. 8.3.1.2.3 Dynamic Power-Path Management (DPPM)
          4. 8.3.1.2.4 Application Curve Descriptions
      2. 8.3.2 Battery Temperature Monitoring
      3. 8.3.3 Charge Status Outputs
      4. 8.3.4 PG, Outputs (Power Good)
      5. 8.3.5 Short-Circuit Recovery
      6. 8.3.6 VREF
    4. 8.4 Device Functional Modes
      1. 8.4.1 Sleep Mode - V(IN) < VI(BAT)
      2. 8.4.2 Standy Mode - V(IN) > VI(BAT)and CE (Chip Enable) Pin = Low
      3. 8.4.3 Battery Charge Mode - V(IN) > VI(BAT), Battery Present, CE pin = High and DPPM Pin Not Floating
        1. 8.4.3.1 Automous Power Selection and Boot-Up Sequence
        2. 8.4.3.2 Charge Control
        3. 8.4.3.3 Battery Preconditioning
        4. 8.4.3.4 Battery Charge Current
        5. 8.4.3.5 Battery Voltage Regulation
        6. 8.4.3.6 Temperature Regulation and Thermal Protection
        7. 8.4.3.7 Charge Timer Operation
        8. 8.4.3.8 Timer Fault Recovery
        9. 8.4.3.9 Charge Termination and Recharge
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Selecting the Input and Output Capacitors
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RHL|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Small 3.5-mm × 4.5-mm VQFN Package
  • Designed for Single-Cell Li-Ion- or Li-Polymer-Based Portable Applications
  • Integrated Dynamic Power-Path Management (DPPM) Feature Allowing the AC Adapter to Simultaneously Power the System and Charge the Battery
  • Power Supplement Mode Allows Battery to Supplement the AC Input Current
  • Autonomous Power Source Selection (AC Adapter or BAT)
  • Supports Up to 2 A Total Current
  • Thermal Regulation for Charge Control
  • Charge Status Outputs for LED or System Interface Indicates Charge and Fault Conditions
  • Reverse Current, Short-Circuit, and Thermal Protection
  • Power Good Status Outputs
  • 4.4-V and 6-V Options for System Output Regulation Voltage

2 Applications

  • Smart Phones and PDAs
  • MP3 Players
  • Digital Cameras and Handheld Devices
  • Internet Appliances

3 Description

The bq24070 and bq24071 are highly integrated Li-ion linear charger and system power-path management devices targeted at space-limited portable applications. The bq2407x devices offer DC supply (AC adapter) power-path management with autonomous power-source selection, power FETs and current sensors, high-accuracy current and voltage regulation, charge status, and charge termination, in a single monolithic device.

The bq2407x devices power the system while independently charging the battery. This feature reduces the charge and discharge cycles on the battery, allows for proper charge termination, and allows the system to run with an absent or defective battery pack. This feature also allows for the system to instantaneously turn on from an external power source in the case of a deeply discharged battery pack. The IC design is focused on supplying continuous power to the system when available from the AC adapter or battery sources.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
bq24070 VQFN (20) 3.50 mm × 4.50 mm
bq24071
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic(1)

pwr_flo_lus694.gif
1. See Figure 2 and Functional Block Diagram for more detailed feature information.
2. P-FET back gate body diodes are disconnected to prevent body diode conduction.