SLUSAH0F October 2011 – November 2019 BQ25504
PRODUCTION DATA.
VINDC = sourcemeter with VSOURCE = 1.0 V and compliance of 2.75 mA | ||
VBAT connected to 0.1 F depleted supercap | ||
No resistance load on VSTOR |
VIN_DC = sourcemeter with VSOURCE = 1 V and compliance of 10.5 mA | ||
VBAT = 0.1 F supercap | ||
VSTOR = open to 500 Ω to open resistive load (IL = load current on VSTOR) |
VIN_DC = sourcemeter with VSOURCE = 1 V and compliance of 10.5 mA | ||
VBAT = sourcemeter with VSOURCE = 2.8 V and compliance
of 1A |
||
VIN_DC = sourcemeter with VSOURCE = 1 V and compliance of 10.5 mA | ||
VBAT = 0.1 F supercap | ||
VSTOR = 2 kΩ resistive load |
VIN_DC = sourcemeter with VSOURCE = 1 V and compliance of 10.5 mA | ||
VBAT = sourcemeter with VSOURCE = 2.8V and compliance
of 1A |
||
IL = inductor current |
VIN_DC = sourcemeter with VSOURCE = 1 V and compliance of 2.75 mA | ||
No storage element on VBAT | ||
VSTOR artificially ramped from 0V to 3.15 V to 0 V using a power amp driven by a function generator |