SLUSDF8F June 2019 – February 2025 BQ25618 , BQ25619
PRODUCTION DATA
The device indicates the charging state on the open drain STAT pin. The STAT pin can drive an LED.
| CHARGING STATE | STAT INDICATOR |
|---|---|
| Charging in progress (including recharge) | LOW |
| Charging termination (top off timer may be running) | HIGH |
| Sleep mode, charge disable, Boost mode | HIGH |
| Charge suspend (input overvoltage, TS fault, safety timer fault, or system overvoltage) | Blinking at 1 Hz |