SLUSEN5 august 2023 BQ25756
PRODUCTION DATA
The internal bias circuits are powered from either VAC or SRN. When VAC rises above VVAC_OK, charging is allowed. When BAT rises above 3 V, reverse mode operation is allowed.
A POR occurs when one of these supplies rises above its corresponding VOK level, while the other supply is below its corresponding VOK level. After the POR, I2C interface is ready for communication and all the registers are reset to default value. The host can access all the registers after POR.