SLUSEN5 august 2023 BQ25756
PRODUCTION DATA
The device protects against battery over-charge using the BAT_OVP comparator. When the FB voltage exceeds VBAT_OV, the converters stops switching immediately and prevents the high-side FETs to turn on until the battery feedback voltage falls below VBAT_OVZ. This allows one-cycle response to an overvoltage condition, such as occurs when the load is removed or the battery is disconnected. During the BAT_OVP event, the IBAT_LOAD turns on and sinks current from SRN to GND, allowing for the discharge of stored energy in the output capacitors. BAT_OVP also suspends the safety timer, top-off timer, and CV timer.