SLUSDL3A February 2019 – April 2019 BQ25883
PRODUCTION DATA.
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
VBUS voltage range | 3.9 V to 6.2 V |
Input current limit (IINDPM[4:0]) | 2.4 A |
Fast charge current limit (ICHG[5:0]) | 1.5 A |
Minimum System Voltage (SYS_MIN[3:0]) | 6.2 V |
Battery Regulation Voltage (VREG[7:0]) | 8.4 V |