SLUSDL3A February 2019 – April 2019 BQ25883
PRODUCTION DATA.
The internal bias circuits are powered from either VBAT or VBUS when it rises above VVBUS_UVLO_RISING or VBAT_UVLO_RISING. When VBUS rises above VVBUS_UVLO_RISING or BAT rises above VBAT_UVLO_RISING, the BATFET driver is active.I2C interface is ready for communication and all the registers are reset to default value. The host can access all the registers after POR.