SLUSC88C March 2015 – October 2022 BQ25895
PRODUCTION DATA
For this design example, use the parameters shown in Table 9-1.
| PARAMETERS | VALUES |
|---|---|
| Input voltage range | 3.9 V to 14 V |
| Input current limit | 1.5 A |
| Fast charge current | 5000 mA |
| Output voltage | 4.352 V |
| VREF system pullup voltage | 1.8 V - 3.3 V |