SLUSC88C March 2015 – October 2022 BQ25895
PRODUCTION DATA
The device deploys Narrow VDC architecture (NVDC) with BATFET separating system from battery. The minimum system voltage is set by SYS_MIN bits. Even with a fully depleted battery, the system is regulated above the minimum system voltage (default 3.5 V).
When the battery is below minimum system voltage setting, the BATFET operates in linear mode (LDO mode), and the system is regulated above the minimum system voltage setting. As the battery voltage rises above the minimum system voltage, BATFET is fully on and the voltage difference between the system and battery is the VDS of BATFET. The status register VSYS_STAT bit goes high when the system is in minimum system voltage regulation.
Figure 8-2 V(SYS) vs V(BAT)