SLUSBU6B September   2014  – January 2016

PRODUCTION DATA.  

  1. 1 Features
  2. 2  Applications
  3. 3  Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: Supply Current
    6. 6.6  Digital Input and Output DC Electrical Characteristics
    7. 6.7  Power-on Reset
    8. 6.8  2.5-V LDO Regulator
    9. 6.9  Internal Clock Oscillators
    10. 6.10 ADC (Temperature and Cell Measurement) Characteristics
    11. 6.11 Integrating ADC (Coulomb Counter) Characteristics
    12. 6.12 Data Flash Memory Characteristics
    13. 6.13 I2C-compatible Interface Communication Timing Requirements
    14. 6.14 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Functional Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Modes
      2. 7.4.2 BAT INSERT CHECK Mode
      3. 7.4.3 NORMAL Mode
      4. 7.4.4 SLEEP Mode
      5. 7.4.5 SLEEP+ Mode
      6. 7.4.6 HIBERNATE Mode
    5. 7.5 Programming
      1. 7.5.1 Standard Data Commands
      2. 7.5.2 Control( ): 0x00 and 0x01
      3. 7.5.3 Charger Data Commands
      4. 7.5.4 Communications
        1. 7.5.4.1 I2C Interface
        2. 7.5.4.2 I2C Time Out
        3. 7.5.4.3 I2C Command Waiting Time
        4. 7.5.4.4 I2C Clock Stretching
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 BAT Voltage Sense Input
        2. 8.2.2.2 SRP and SRN Current Sense Inputs
        3. 8.2.2.3 Sense Resistor Selection
        4. 8.2.2.4 TS Temperature Sense Input
        5. 8.2.2.5 Thermistor Selection
        6. 8.2.2.6 REGIN Power Supply Input Filtering
        7. 8.2.2.7 VCC LDO Output Filtering
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Power Supply Decoupling
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Sense Resistor Connections
      2. 10.1.2 Thermistor Connections
      3. 10.1.3 High-Current and Low-Current Path Separation
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Battery Fuel Gauge and Charger Controller for 1-Cell Li-Ion Applications up to 14,500-mAh Capacity
  • Resides on System Main Board
  • Battery Fuel Gauge Based on Patented Impedance Track™ Technology
    • Models the Battery Discharge Curve for Accurate Remaining Capacity Predictions
    • Automatically Adjusts for Battery Aging, Battery Self-Discharge, and Temperature and Rate Inefficiencies
    • Low-value Sense Resistor (5 to 20 mΩ)
  • Battery Charger Controller With Customizable Charge Profiles
    • Configurable Charge Voltage and Current Based on Temperature
    • Optional State-of-Health (SoH) and Multi-Level Based Charge Profiles
  • Host-free Autonomous Battery Management System
    • Reduced Software Overhead Allows for Easy Portability Across Platforms and Shorter OEM Design Cycles
    • Higher Safety and Security
  • Runtime Improvements
    • Longer Battery Runtime Leveraging Impedance Track™ Technology
    • Tighter Accuracy Controls for Charger Termination
    • Improved Recharge Thresholds
  • Intelligent Charging – Customized and Adaptive Charging Profiles
    • Charger Control Based on SoH
    • Temperature Level Charging (TLC)
  • Stand-alone Battery Charger Controller for bq2425x Single-Cell Switch-mode Battery Charger
  • 400-kHz I2C™ Interface for Connection to System Microcontroller Port

2 Applications

  • Smartphones, Feature Phones, and Tablets
  • Digital Still and Video Cameras
  • Handheld Terminals
  • MP3 or Multimedia Players

3 Description

The bq27532-G1 system-side, Li-Ion battery management unit is a microcontroller peripheral that provides Impedance Track™ fuel gauging and charging control for single-cell Li-Ion battery packs. The fuel gauge requires little system microcontroller firmware development. Together with bq2425x single-cell switch-mode charger, the fuel gauge manages an embedded battery (non-removable) or a removable battery pack.

The fuel gauge uses the patented Impedance Track algorithm for fuel gauging, and provides information, such as remaining battery capacity (mAh), state-of-charge (%), runtime-to-empty (minimum), battery voltage (mV), temperature (°C), and SoH (%).

Battery fuel gauging with the device requires only PACK+ (P+), PACK– (P–), and thermistor (T) connections to a removable battery pack or embedded battery circuit. The 15-pin NanoFree™ (CSP) package has dimensions of 2.61 mm × 1.96 mm with 0.5-mm lead pitch. It is ideal for space-constrained applications.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
bq27532-G1 CSP (15) 2.61 mm × 1.96 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

bq27532-G1 lusbu6_SimpSch.gif