7.1 Absolute Maximum Ratings
Over-operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VI
|
Regulator input, REGIN |
–0.3 |
5.5 |
V |
| VCC
|
Supply voltage range |
–0.3 |
2.75 |
V |
| VIOD
|
Open-drain I/O pins (SDA, SCL, HDQ) |
–0.3 |
5.5 |
V |
| VBAT
|
BAT input (pin E2) |
–0.3 |
5.5 |
V |
| VI
|
Input voltage range to all others (pins GPIO, SRP, SRN, TS) |
–0.3 |
VCC + 0.3 |
V |
| TA
|
Operating free-air temperature range |
–40 |
85 |
°C |
| TF
|
Functional temperature range |
–40 |
100 |
°C |
| Tstg
|
Storage temperature range |
–65 |
150 |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.