SLUSCG1 September 2018
PRODUCTION DATA.
NUMBER | NAME | TYPE | DESCRIPTION |
---|---|---|---|
1 | SDA | IO(1) | Open drain slave I2C serial communication data line. Use with a 10-kΩ pullup resistor (typical). |
2 | SCL | IO | Slave I2C serial communication clock input. Use with a 10-kΩ pullup resistor (typical). |
3 | VSS | P | Device ground |
5 | REG18 | P | Capacitor required for the 1.8-V integrated LDO. Decouple with 2.2-µF ceramic capacitor to VSS. |
7 | REGIN | P | Battery voltage input and integrated LDO input. Decouple with 1-µF ceramic capacitor to VSS. |
9 | SRN | AI | Analog input pin connected to the internal coulomb-counter peripheral for integrating a small voltage between SRP and SRN where the voltage at SRN will be lower than SRP during a charging event |
10 | SRP | AI | Analog input pin connected to the internal coulomb-counter peripheral for integrating a small voltage between SRP and SRN where the voltage at SRP will be higher than SRN during a charging event |
12 | TS | AI | Pack thermistor voltage sense (use 103AT-type thermistor). Disable TS with a 10-kΩ resistor to VSS. Do not leave floating. |
14 | ALERT | IO | Open drain ALERT output, requires a pullup resistor (typical 10 kΩ). Used as an input to exit SHUTDOWN mode |
4, 6, 8,
11, 13 |
NC | NC | No internal connection |