SWRS256A March 2022 – April 2025 CC1311R3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CC1311R3 device can interface to two or three different voltage domains depending on the package type. On-chip level converters ensure correct operation as long as the signal voltage on each input/output pin is set with respect to the corresponding supply pin (VDDS, VDDS2, or VDDS3). Pin Function to VDDS Mapping Table lists the pin-to-VDDS mapping.
| Package | ||
|---|---|---|
| VQFN 7 × 7 (RGZ) | VQFN 5 × 5 (RKP) | |
| VDDS(1) | DIO 23–30 Reset_N |
DIO 15–22 Reset_N |
| VDDS2 | DIO 1–11 | DIO 1–9 |
| VDDS3 | DIO 12–22 JTAG_TCKC JTAG_TMSC |
DIO 10–14 JTAG_TCKC JTAG_TMSC |