SWRS256A March 2022 – April 2025 CC1311R3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Phase noise in the 868- and 915-MHz bands 150 kHz PLL loop bandwith |
±10 kHz offset | –95 | dBc/Hz | ||
| ±100 kHz offset | –94 | dBc/Hz | |||
| ±200 kHz offset | –94 | dBc/Hz | |||
| ±400 kHz offset | –103 | dBc/Hz | |||
| ±1000 kHz offset | –119 | dBc/Hz | |||
| ±2000 kHz offset | –129 | dBc/Hz | |||
| ±10000 kHz offset | –138 | dBc/Hz |