SWRS257 March 2022 CC2651P3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Radio receive current | 2440 MHz | 6.4 | mA | ||
Radio transmit current 2.4 GHz PA (Bluetooth Low Energy) |
0 dBm output power setting 2440 MHz |
7.1 | mA | ||
+5 dBm output power setting 2440 MHz |
9.5 | mA | |||
Radio transmit current High-power PA |
+20 dBm output power setting(1) 2440 MHz. VDDS = 3.3 V |
101 | mA | ||
Radio transmit current High-power PA, 10 dBm configuration(2) |
+10 dBm output power setting 2440 MHz VDDR = 1.67 V |
22 | mA |