SWRS278B february 2022 – august 2023 CC2651R3SIPA
PRODUCTION DATA
When using the external antenna option, it is critical that the RF section be laid out correctly to ensure optimal module performance. A poor layout can cause low-output power and sensitivity degradation. Figure 10-8 shows the RF placement and routing of the CC2651R3SIPA module routed for use with an external SMA connector.
Follow these RF layout recommendations for the CC2651R3SIPA module when connecting to an external antenna: