The following reference designs should be followed closely when implementing designs using the CC2652P7 device.
Special attention must be paid to RF component placement, decoupling capacitors and DCDC regulator components, as well as ground connections for all of these.
All the CC1352P7
device reference designs are also applicable to the CC2652P7 device
by simply disregarding the sub-1 GHz RF circuitry. For the CC2652P7
device, pins 3 and 4 must be left unconnected.
CC1352-P7EM-XD7793-XD24-PA24 Design Files
The differential CC1352-P7EM-XD7793-XD24-PA24 reference design provides
schematic, layout and production files for the characterization board used
for deriving the performance number found in this document. This board
includes tuning for 20 dBm operation at 2.4 GHz on the high-power PA
output.For the CC2652P7
device, the sub-1 GHz RF circuitry can be disregarded.
CC1352-P7EM-XD7793-XD24-PA24_10dBm Design
Files
The differential CC1352-P7EM-XD7793-XD24-PA24_10dBm reference design
provides schematic, layout and production files for the characterization
board used for deriving the performance number found in this document. This
board includes tuning for 10 dBm operation at 2.4 GHz on the high-power PA
output.For the CC2652P7 device, the sub-1 GHz RF circuitry can be
disregarded.
LP-CC1352P7-4 Design Files
Detailed schematics and layouts for the multi-band CC1352P7 LaunchPad
evaluation board featuring 2.4 GHz RF matching optimized for 10 dBm
operation on the 20 dBm PA output and up to 13 dBm TX power at 433 MHz. For
evaluation of 20 dBm operation at 2.4 GHz the BOM can be modified as
described in the schematics available in the Design Files.
For CC2652P7, the sub-1
GHz RF circuitry can be disregarded.
Sub-1 GHz
and 2.4 GHz
Antenna Kit
for LaunchPad™
Development
Kit and SensorTag
The antenna kit allows real-life testing to identify the optimal antenna for
your application. The antenna kit includes 16 antennas for frequencies from
169 MHz to 2.4 GHz, including:
- PCB antennas
- Helical antennas
- Chip antennas
- Dual-band antennas for 868 MHz and 915 MHz combined
with 2.4 GHz
The antenna kit includes a JSC cable to connect to the Wireless MCU
LaunchPad Development Kits and SensorTags.