SWRS252A May 2021 – November 2021 CC2652P7
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General Parameters | ||||||
Max output power, high power PA |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 20 | dBm | |||
Output power
programmable range high power PA |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 6 | dB | |||
Max output power, high power PA, 10 dBm configuration(3) |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 10.5 | dBm | |||
Output power
programmable range high power PA, 10 dBm configuration(3) |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 5 | dB | |||
Max output power, regular PA |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 5 | dBm | |||
Output power programmable
range, regular PA |
Differential mode, delivered to a single-ended 50 Ω load through a balun | 26 | dB | |||
Spurious emissions and harmonics | ||||||
Spurious
emissions, high-power PA(1) |
f < 1 GHz, outside restricted bands | +20 dBm setting | < -36 | dBm | ||
f < 1 GHz, restricted bands FCC | < -55 | dBm | ||||
f > 1 GHz, including harmonics | -37 | dBm | ||||
Harmonics, high-power PA(2) |
Second harmonic | -35 | dBm | |||
Third harmonic | -42 | dBm | ||||
Spurious
emissions, high-power PA, 10 dBm configuration(1)(3) |
f < 1 GHz, outside restricted bands | +10 dBm setting(3) | < -36 | dBm | ||
f < 1 GHz, restricted bands ETSI | < -54 | dBm | ||||
f < 1 GHz, restricted bands FCC, | < -55 | dBm | ||||
f > 1 GHz, including harmonics | -41 | dBm | ||||
Harmonics, high-power PA, 10 dBm configuration(3) |
Second harmonic | < -42 | dBm | |||
Third harmonic | < -42 | dBm | ||||
Spurious emissions, regular PA |
f < 1 GHz, outside restricted bands | +5 dBm setting | < –36 | dBm | ||
f < 1 GHz, restricted bands ETSI | < –54 | dBm | ||||
f < 1 GHz, restricted bands FCC | < –55 | dBm | ||||
f > 1 GHz, including harmonics | < –42 | dBm | ||||
Harmonics, regular PA |
Second harmonic | < –42 | dBm | |||
Third harmonic | < –42 | dBm |