SWRS353 April 2025 CC3350MOD , CC3351MOD
ADVANCE INFORMATION
The SimpleLink™ Wi-Fi CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC335xMOD devices are certified modules designed to simplify hardware design and reduce time-to-market.
The CC335xMOD offers the latest standards from Wi-Fi and BLE while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11ac). These CC335xMOD devices are based on the 10th-generation connectivity combo chip from Texas Instruments. As such, the CC335xMOD is based on proven technology. These modules are an excellent choice to use in cost-sensitive embedded applications with a Linux or RTOS host running TCP/IP. CC335xMOD brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT).
| PART NUMBER | Wi-Fi 2.4/5GHz SISO | BLUETOOTH LOW ENERGY |
|---|---|---|
| CC3350MODENIAMOZR | ✔ | |
| CC3351MODENIAMOZR | ✔ | ✔ |