SWRS353 April 2025 CC3350MOD , CC3351MOD
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | 1V8_IN | 3V3_IN | UNIT | |||
|---|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | ||||
| Continuous TX(1) | 6 OFDM | TX Power = TBD | TBD | TBD | mA | ||
| 54 OFDM | TX Power = TBD | TBD | TBD | ||||
| HT MCS0 | TX Power = TBD | TBD | TBD | ||||
| HT MCS7 | TX Power = TBD | TBD | TBD | ||||
| HE MCS0 | TX Power = TBD | TBD | TBD | ||||
| HE MCS7 | TX Power = TBD | TBD | TBD | ||||
| Continuous RX | 110 | 0 | mA | ||||
| Continuous Listen (For Beacon) | 88 | 0 | mA | ||||