SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
The interrupt vectors and the power-up start address are located in the address range 0FFFFh–0FF80h (see Table 6-1). The vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence.
asd
| INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
|---|---|---|---|---|
| System Reset
Power-Up External Reset Watchdog Time-out, Password Violation Flash Memory Password Violation |
WDTIFG, KEYV (SYSRSTIV)(2)(1) | Reset | 0FFFEh | 63, highest |
| System NMI
PMM Vacant Memory Access JTAG Mailbox |
SVMLIFG, SVMHIFG, DLYLIFG, DLYHIFG, VLRLIFG, VLRHIFG, VMAIFG, JMBNIFG, JMBOUTIFG (SYSSNIV)(2)(3) | (Non)maskable | 0FFFCh | 62 |
| User NMI
NMI Oscillator Fault Flash Memory Access Violation |
NMIIFG, OFIFG, ACCVIFG (SYSUNIV)(2)(3) | (Non)maskable | 0FFFAh | 61 |
| Comparator_B | Comparator_B Interrupt Flags (CBIV)(2) | Maskable | 0FFF8h | 60 |
| Watchdog Interval Timer Mode | WDTIFG | Maskable | 0FFF6h | 59 |
| USCI_A0 Receive or Transmit | UCA0RXIFG, UCA0TXIFG (UCA0IV)(2) | Maskable | 0FFF4h | 58 |
| USCI_B0 Receive or Transmit | UCB0RXIFG, UCB0TXIFG, I2C Status Interrupt Flags (UCB0IV)(2) | Maskable | 0FFF2h | 57 |
| ADC12_A
(Reserved on CC430F612x) |
ADC12IFG0 ... ADC12IFG15 (ADC12IV)(2) | Maskable | 0FFF0h | 56 |
| TA0 | TA0CCR0 CCIFG0 | Maskable | 0FFEEh | 55 |
| TA0 | TA0CCR1 CCIFG1 ... TA0CCR4 CCIFG4,
TA0IFG (TA0IV)(2) |
Maskable | 0FFECh | 54 |
| RF1A CC1101-based Radio | Radio Interface Interrupt Flags (RF1AIFIV)
Radio Core Interrupt Flags (RF1AIV) |
Maskable | 0FFEAh | 53 |
| DMA | DMA0IFG, DMA1IFG, DMA2IFG (DMAIV)(2) | Maskable | 0FFE8h | 52 |
| TA1 | TA1CCR0 CCIFG0 | Maskable | 0FFE6h | 51 |
| TA1 | TA1CCR1 CCIFG1 ... TA1CCR2 CCIFG2,
TA1IFG (TA1IV)(2) |
Maskable | 0FFE4h | 50 |
| I/O Port P1 | P1IFG.0 to P1IFG.7 (P1IV)(2) | Maskable | 0FFE2h | 49 |
| I/O Port P2 | P2IFG.0 to P2IFG.7 (P2IV)(2) | Maskable | 0FFE0h | 48 |
| LCD_B
(Reserved on CC430F513x) |
LCD_B Interrupt Flags (LCDBIV)(2) | Maskable | 0FFDEh | 47 |
| RTC_A | RTCRDYIFG, RTCTEVIFG, RTCAIFG, RT0PSIFG, RT1PSIFG (RTCIV)(2) | Maskable | 0FFDCh | 46 |
| AES | AESRDYIFG | Maskable | 0FFDAh | 45 |
| Reserved | Reserved(4) | 0FFD8h | 44 | |
| ⋮ | ⋮ | |||
| 0FF80h | 0, lowest |