SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | DATA RATE
(kBaud) |
VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
| Sensitivity, 868 MHz | 1.2 | –109 | –109 | –107 | –109 | –109 | –106 | –109 | –108 | –106 | dBm | |
| 38.4 | –102 | –102 | –100 | –102 | –102 | –99 | –102 | –101 | –99 | |||
| 250 | –90 | –90 | –88 | –89 | –90 | –87 | –89 | –90 | –87 | |||
| 500 | –84 | –84 | –81 | –84 | –84 | –80 | –84 | –84 | -80 | |||