SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
PARAMETER | FREQUENCY [MHz\} | PATABLE SETTING | OUTPUT POWER (dBm) | TYP | UNIT |
---|---|---|---|---|---|
Current consumption, TX | 315 | 0xC0 | maximum | 26 | mA |
0xC4 | +10 | 25 | |||
0x51 | 0 | 15 | |||
0x29 | –6 | 15 | |||
433 | 0xC0 | maximum | 33 | ||
0xC6 | +10 | 29 | |||
0x50 | 0 | 17 | |||
0x2D | –6 | 17 | |||
868 | 0xC0 | maximum | 36 | ||
0xC3 | +10 | 33 | |||
0x8D | 0 | 18 | |||
0x2D | –6 | 18 | |||
915 | 0xC0 | maximum | 35 | ||
0xC3 | +10 | 32 | |||
0x8D | 0 | 18 | |||
0x2D | –6 | 18 |