SLAS554I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VREF+ | Positive built-in reference voltage output | REFVSEL = 2 for 2.5 V,
REFON = REFOUT = 1, IVREF+= 0 A |
3 V | 2.41 | ±1.5% | V | |
| REFVSEL = 1 for 2 V,
REFON = REFOUT = 1, IVREF+= 0 A |
3 V | 1.93 | ±1.5% | ||||
| REFVSEL = 0 for 1.5 V,
REFON = REFOUT = 1, IVREF+= 0 A |
2.2 V, 3 V | 1.45 | ±1.5% | ||||
| AVCC(min) | AVCC minimum voltage, Positive built-in reference active | REFVSEL = 0 for 1.5 V, reduced performance | 1.8 | V | |||
| REFVSEL = 0 for 1.5 V | 2.2 | ||||||
| REFVSEL = 1 for 2 V | 2.3 | ||||||
| REFVSEL = 2 for 2.5 V | 2.8 | ||||||
| IREF+ | Operating supply current into AVCC terminal(2)(3) | REFON = 1, REFOUT = 0, REFBURST = 0 | 3 V | 100 | 140 | µA | |
| REFON = 1, REFOUT = 1, REFBURST = 0 | 3 V | 0.9 | 1.5 | mA | |||
| IL(VREF+) | Load-current regulation, VREF+ terminal(4) | REFVSEL = 0, 1, or 2,
IVREF+ = +10 µA or –1000 µA, AVCC = AVCC(min) for each reference level, REFON = REFOUT = 1 |
2500 | µV/mA | |||
| CVREF+ | Capacitance at VREF+ terminals, internal reference | REFON = REFOUT = 1 | 20 | 100 | pF | ||
| TCREF+ | Temperature coefficient of built-in reference(5) | IVREF+ = 0 A,
REFVSEL = 0, 1, or 2, REFON = 1, REFOUT = 0 or 1 |
30 | 50 | ppm/ °C | ||
| PSRR_DC | Power supply rejection ratio (DC) | AVCC = AVCC(min) to AVCC(max),
TA = 25 °C, REFVSEL = 0, 1, or 2, REFON = 1, REFOUT = 0 or 1 |
120 | 300 | µV/V | ||
| PSRR_AC | Power supply rejection ratio (AC) | AVCC = AVCC(min) to AVCC(max)
TA = 25 °C, f = 1 kHz, ΔVpp = 100 mV, REFVSEL = 0, 1, or 2, REFON = 1, REFOUT = 0 or 1 |
6.4 | mV/V | |||
| tSETTLE | Settling time of reference voltage(6) | AVCC = AVCC(min) to AVCC(max),
REFVSEL = 0, 1, or 2, REFOUT = 0, REFON = 0 → 1 |
75 | µs | |||
| AVCC = AVCC(min) to AVCC(max),
CVREF = CVREF(maximum), REFVSEL = 0, 1, or 2, REFOUT = 1, REFON = 0 → 1 |
75 | ||||||