SCHS047L august 1998 – september 2023 CD4051B , CD4052B , CD4053B
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage | V+ to V-, Voltages Referenced to VSS Terminal | –0.5 | 20 | V | |
DC Input Voltage | –0.5 | VDD+0.5 | V | ||
DC Input Current | Any One Input | –10 | 10 | mA | |
TJMAX1 | Maximum junction temperature, ceramic package |
175 | °C | ||
TJMAX2 | Maximum junction temperature, plastic package |
150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |