SCHS285B December 1998 – May 2024 CD54AC541 , CD54ACT540 , CD54ACT541 , CD74AC540 , CD74AC541 , CD74ACT540 , CD74ACT541
PRODUCTION DATA
| PARAMETER | VCC (V) | (TA) - °C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
| -40 to +85 | -55 to =125 | |||||||||
| MIN | MAX | MIN | MAX | |||||||
| Propagation Delays: | ||||||||||
| tPLH | Data to Output: | ACT540 | 5(1) | 1.9 | 6.5 | 1.8 | 7.2 | ns | ||
| tPHL | ACT541 | 5(1) | 2.1 | 7.5 | 2.1 | 8.2 | ns | |||
| tPZL | Enable to Output | 5 | 5 | 3.5 | 12.2 | 3.4 | ns | |||
| tPZH | ||||||||||
| tPLZ | Disable to Output | 5 | 3.5 | 12.2 | 3.4 | 13.4 | ns | |||
| tPHZ | ||||||||||
| Power Dissipation Capacitance | ||||||||||
| CPD#GUID-1DDE7381-D01E-4757-9ECC-A22E860670CF/R_SWITCHING_CHARACTERISTICS2_FN5 | ACT540/ ACT541 | — | 60 Typ. | 60 Typ. | pF | |||||
| VOHV | Min. (Valley) VOH | |||||||||
| During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 4 Typ. @ 25°C | V | |||||||
| Max. (Peak) VOL | V | |||||||||
| VOLP | During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 1 Typ. @ 25°C | |||||||
| CI | Input Capacitance | — | — | 10 | — | 10 | pF | |||
| CO | 3-State Output Capacitance | — | — | 15 | — | 15 | pF | |||