SCHS285B December 1998 – May 2024 CD54AC541 , CD54ACT540 , CD54ACT541 , CD74AC540 , CD74AC541 , CD74ACT540 , CD74ACT541
PRODUCTION DATA
| PARAMETER | VCC (V) | (TA) - °C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| -40 to +85 | -55 to +125 | |||||||
| MIN | MAX | MIN | MAX | |||||
| Propagation Delays: | ||||||||
| Data to Output | ||||||||
| tPLH
tPHL |
AC540 | |||||||
| 1.5 | – | 77 | — | 85 | ns | |||
| 3.3* | 2.4 | 8.6 | 2.4 | 9.5 | ||||
| 5† | 1.8 | 6.2 | 1.7 | 6.8 | ||||
| tPLH
tPHL |
AC541 | |||||||
| 1.5 | — | 89 | — | 98 | ns | |||
| 3.3 | 2.8 | 9.9 | 2.7 | 10.9 | ||||
| 5 | 2.1 | 7.1 | 2 | 7.8 | ||||
| tPZL
tPZH |
Enable, to Output to Output | 1.5 | — | 136 | — | 150 | ns | |
| 3.3 | 4.6 | 16.4 | 4.5 | 18 | ||||
| 5 | 3.1 | 10.9 | 3 | 12 | ||||
| tPLZ
tPHZ |
Disable to Output to Output | 1.5 | — | 136 | — | 150 | ns | |
| 3.3 | 3.9 | 13.6 | 3.8 | 15 | ||||
| 5 | 3.1 | 10.9 | 3 | 12 | ||||
| CPD ‡ | Power Dissipation Capacitance | AC540 | — | 60 Typ. | 60 Typ. | pF | ||
| AC541 | — | 60 Typ. | 60 Typ. | |||||
| VOHV | Min. (Valley) VOH | During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 4 Typ. @ 25°C | V | |||
| VOLP | Max. (Peak) VOL | During Switching of Other Outputs (Output Under Test Not Switching) | 5 | 1 Typ. @ 25°C | V | |||
| CI | Input Capacitance | — | — | 10 | — | 10 | pF | |
| CO | 3-State Output Capacitance | — | — | 15 | — | 15 | pF | |