SCHS248C November 1998 – April 2025 CD54AC257 , CD54ACT257 , CD74AC257 , CD74ACT257 , CD74ACT258
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | SYMBOL | TEST CONDITIONS | VCC (V) | 25°C | -40°C TO 85°C | -55°C TO 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VI (V) | IO (mA) | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| AC TYPES | |||||||||||
| High Level Input Voltage | VIH | - | - | 1.5 | 1.2 | - | 1.2 | - | 1.2 | - | V |
| 3 | 2.1 | - | 2.1 | - | 2.1 | - | V | ||||
| 5.5 | 3.85 | - | 3.85 | - | 3.85 | - | V | ||||
| Low Level Input Voltage | VIL | - | - | 1.5 | - | 0.3 | - | 0.3 | - | 0.3 | V |
| 3 | - | 0.9 | - | 0.9 | - | 0.9 | V | ||||
| 5.5 | - | 1.65 | - | 1.65 | - | 1.65 | V | ||||
| High Level Output Voltage | VOH | VIH or VIL | -0.05 | 1.5 | 1.4 | - | 1.4 | - | 1.4 | - | V |
| -0.05 | 3 | 2.9 | - | 2.9 | - | 2.9 | - | V | |||
| -0.05 | 4.5 | 4.4 | - | 4.4 | - | 4.4 | - | V | |||
| -4 | 3 | 2.58 | - | 2.48 | - | 2.4 | - | V | |||
| -24 | 4.5 | 3.94 | - | 3.8 | - | 3.7 | - | V | |||
| -75 (1), (2) | 5.5 | - | - | 3.85 | - | - | - | V | |||
| -50 (1), (2) | 5.5 | - | - | - | - | 3.85 | - | V | |||
| Low Level Output Voltage | VOL | VIH or VIL | 0.05 | 1.5 | - | 0.1 | - | 0.1 | - | 0.1 | V |
| 0.05 | 3 | - | 0.1 | - | 0.1 | - | 0.1 | V | |||
| 0.05 | 4.5 | - | 0.1 | - | 0.1 | - | 0.1 | V | |||
| 12 | 3 | - | 0.36 | - | 0.44 | - | 0.5 | V | |||
| 24 | 4.5 | - | 0.36 | - | 0.44 | - | 0.5 | V | |||
| 75 (1), (2) | 5.5 | - | - | - | 1.65 | - | - | V | |||
| 50 (1), (2) | 5.5 | - | - | - | - | - | 1.65 | V | |||
| Input Leakage Current | II | VCC or GND | - | 5.5 | - | ±0.1 | - | ±1 | - | ±1 | μA |
| Three-State Leakage Current | IOZ | VIH or VIL VO = VCC or GND | - | 5.5 | - | ±0.5 | - | ±5 | - | ±10 | μA |
| Quiescent Supply Current MSI | ICC | VCC or GND | 0 | 5.5 | - | 8 | - | 80 | - | 160 | μA |
| ACT TYPES | |||||||||||
| High Level Input Voltage | VIH | - | - | 4.5 to 5.5 | 2 | - | 2 | - | 2 | - | V |
| Low Level Input Voltage | VIL | - | - | 4.5 to 5.5 | - | 0.8 | - | 0.8 | - | 0.8 | V |
| High Level Output Voltage | VOH | VIH or VIL | -0.05 | 4.5 | 4.4 | - | 4.4 | - | 4.4 | - | V |
| -24 | 4.5 | 3.94 | - | 3.8 | - | 3.7 | - | V | |||
| -75 (1), (2) | 5.5 | - | - | 3.85 | - | - | - | V | |||
| -50 (1), (2) | 5.5 | - | - | - | - | 3.85 | - | V | |||
| Low Level Output Voltage | VOL | VIH or VIL | 0.05 | 4.5 | - | 0.1 | - | 0.1 | - | 0.1 | V |
| 24 | 4.5 | - | 0.36 | - | 0.44 | - | 0.5 | V | |||
| 75 (1), (2) | 5.5 | - | - | - | 1.65 | - | - | V | |||
| 50 (1), (2) | 5.5 | - | - | - | - | - | 1.65 | V | |||
| Input Leakage Current | II | VCC or GND | - | 5.5 | - | ±0.1 | - | ±1 | - | ±1 | μA |
| Three-State or Leakage Current | IOZ | VIH or VIL VO = VCC or GND | - | 5.5 | - | ±0.5 | - | ±5 | - | ±10 | μA |
| Quiescent Supply Current MSI | ICC | VCC or GND | 0 | 5.5 | - | 8 | - | 80 | - | 160 | μA |
| Additional Supply Current per Input Pin TTL Inputs High 1 Unit Load | ΔICC | VCC -2.1 | - | 4.5 to 5.5 | - | 2.4 | - | 2.8 | - | 3 | mA |
| INPUT | UNIT LOAD |
|---|---|
| Data | 0.83 |
| S | 1.27 |
| OE | 1.27 |