SCHS248C November   1998  – April 2025 CD54AC257 , CD54ACT257 , CD74AC257 , CD74ACT257 , CD74ACT258

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Description
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Switching Specifications
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

Each of these devices selects four bits of data from two sources under the control of a common Select input (S). The Output Enable (OE) is active LOW. When OE is HIGH, all of the outputs (Y or Y) are in the high-impedance state regardless of all other input conditions.

Moving data from two groups of registers to four common output buses is a common use of the ’AC257, ’ACT257, and CD74ACT258. The state of the Select input determines the particular register from which the data comes. The ’AC257, ’ACT257 and CD74ACT258 can also be used as function generators.