SCHS415A June 2020 – August 2024 CD54HCT125 , CD74HCT125
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5.5 | V | ||
| VIH | High-level input voltage | VCC = 4.5 V to 5.5 V | 2 | V | ||
| VIL | Low-level input voltage | VCC = 4.5 V to 5.5 V | 0.8 | V | ||
| VI | Input voltage | 0 | VCC | V | ||
| VO | Output voltage | 0 | VCC | V | ||
| tt | Input transition time | VCC = 4.5 V | 500 | ns | ||
| VCC = 5.5 V | 400 | |||||
| TA | Operating free-air temperature | –55 | 125 | °C | ||