SCHS149G November 1998 – January 2025 CD54HC147 , CD74HC147 , CD74HCT147
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | -0.5 | 7 | V | |
| IIK | Input diode current | For VI < -0.5V or VI > VCC + 0.5V | ±20 | mA | |
| IOK | Output diode current | For VO < -0.5V or VO > VCC + 0.5V | ±20 | mA | |
| IO | Output source or sink current per output pin | For VO > -0.5V or VO < VCC + 0.5V | ±25 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||