SLPS612B
October 2016 – February 2022
CSD13385F5
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Specifications
5.1
Electrical Characteristics
5.2
Thermal Information
5.3
Typical MOSFET Characteristics
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Trademarks
7
Mechanical, Packaging, and Orderable Information
7.1
Mechanical Dimensions
7.2
Recommended Minimum PCB Layout
7.3
Recommended Stencil Pattern
Package Options
Mechanical Data (Package|Pins)
YJK|3
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slps612b_oa
slps612b_pm
1
Features
Low on resistance
Low Q
g
and Q
gd
Ultra-small footprint
1.53 mm × 0.77 mm
Low profile
0.36-mm height
Integrated ESD protection diode
Rated > 4-kV HBM
Rated > 2-kV CDM
Lead and halogen free
RoHS compliant