SLPS578B April   2016  – February 2022 CSD25480F3

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Trademarks
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Mechanical Dimensions
    2. 7.2 Recommended Minimum PCB Layout
    3. 7.3 Recommended Stencil Pattern

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

This –20-V, 110-mΩ, P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.


GUID-3D3E4E6C-B356-436C-AC2D-751B112D563B-low.gif Typical Part Dimensions




Product Summary
TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage –20 V
Qg Gate Charge Total (–4.5 V) 0.7 nC
Qgd Gate Charge Gate-to-Drain 0.10 nC
RDS(on) Drain-to-Source
On-Resistance
VGS = –1.8 V 420 mΩ
VGS = –2.5 V 203
VGS = –4.5 V 132
VGS = –8.0 V 110
VGS(th) Threshold Voltage –0.95 V
Device Information(1)
DEVICE QTY MEDIA PACKAGE SHIP
CSD25480F3 3000 7-Inch Reel Femto
0.73-mm × 0.64-mm
Land Grid Array (LGA)
Tape
and
Reel
CSD25480F3T 250
For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
TA = 25°C (unless otherwise stated) VALUE UNIT
VDS Drain-to-Source Voltage –20 V
VGS Gate-to-Source Voltage –12 V
ID Continuous Drain Current(1) –1.7 A
IDM Pulsed Drain Current(1)(2) –10.6 A
PD Power Dissipation(1) 500 mW
V(ESD) Human-Body Model (HBM) 4000 V
Charged-Device Model (CDM) 2000
TJ,
Tstg
Operating Junction,
Storage Temperature
–55 to 150 °C
Typical RθJA = 255°C/W mounted on FR4 material with minimum Cu mounting area.
Pulse duration ≤100 μs, duty cycle ≤1%.
GUID-6A943158-C398-425C-8EE3-92D55F35FAD9-low.gif Top View