SLASEA3D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| PLL/VCO | |||||||
| fref | Reference clock frequency | 100 | fVCO /4 | MHz | |||
| fPFD | Frequency of phase & frequency detector | 100 | 500 | MHz | |||
| fvcoL | Low VCO operating frequency | 5240 | 6720 | MHz | |||
| fvcoH | High VCO operating frequency | 7960 | 9000 | MHz | |||
| fBW | Loop filter bandwidth | 500 | KHz | ||||
| Low VCO Phase Noise | |||||||
| Frequency Offset | 600 KHz | fvco = 6 GHz,CP = 5, PFD = 500 MHz, measured at output frequency = 1.8 GHz | -124 | dBc/Hz | |||
| 1.2 MHz | -131 | ||||||
| 1.8 MHz | -135 | ||||||
| 6.0 MHz | -146 | ||||||
| High VCO Phase Noise | |||||||
| Frequency Offset | 600 KHz | fvco = 9 GHz, CP = 5, PFD = 500 MHz, measured at output frequency = 1.8 GHz | -123 | dBc/Hz | |||
| 1.2 MHz | -131 | ||||||
| 1.8 MHz | -136 | ||||||
| 6.0 MHz | -148 | ||||||