SLASF08 December 2021 DAC43508 , DAC53508
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | RESERVED | PDN-All | PDNH | PDNG | PDNF | PDNE | PDND | PDNC | PDNB | PDNA | |||||
W-0h | W-0h | W-0b | W-FFh |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-12 | X | W | 0h | Don't care |
11-9 | RESERVED | W | 00 | Reserved |
8 | PDN-All | W | 0 | Global power down bit:0: Normal operation 1: All DAC channels and internal biasing blocks are powered down. |
7-0 | PDNx | W | FFh | Channel-specific power down
bits:0: DACx powered up 1: DACx powered down with 10 kΩ pulldown resistor to AGND. |