SBAS538D December 2013 – December 2021 DAC7750 , DAC8750
PRODUCTION DATA
| PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DYNAMIC PERFORMANCE | |||||||
| Output current settling time | 16-mA step, to 0.1% FSR, no L (inductance) | 10 | μs | ||||
| 16-mA step, to 0.1% FSR, L < 1 mH | 25 | μs | |||||
| AC PSRR | 200-mV, 50-Hz or 60-Hz sine wave superimposed on power-supply voltage | –75 | dB | ||||