SLASFL3 September 2026 DAC90802
PRODUCTION DATA
To achieve the best performance from the DAC90802, careful grounding and decoupling are essential. Using a PCB with a ground-plane reference helps confine digital return currents effectively. By creating a low mutual inductance path directly beneath high-frequency digital traces, return currents follow the signal paths, which minimizes crosstalk. In precision applications, managing the ground plane is critical to limiting common-impedance coupling, as dc signals tend to spread across the plane rather than staying confined under specific traces.
Effective isolation between REFGND and AGND is also necessary to prevent common-mode current flow between the grounds. While these grounds must remain isolated from current flow, maintain the same DC potential across grounds. The most reliable method for achieving this is through a single-point connection located near the reference device as Figure 8-7 shows.