DLPS161B April 2019 – March 2023 DLP470TE
PRODUCTION DATA
The TI DLP470TE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMs) spatial light modulator (SLM) that enables bright, full 4K UHD display solutions. When coupled with the appropriate optical system, the DLP470TE DMD displays true 4K UHD resolution (over 8 million pixels on screen) and is capable of delivering accurate, detailed images to a variety of surfaces. The DLP470TE DMD, together with the DLPC4420 display controller, the DLPA100 controller power and motor driver provides the capability to achieve high performance systems and is a great fit for 4K UHD high brightness display applications in a smaller package.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DLP470TE | FXJ (257) | 32.2 mm × 22.3 mm |