DLPS161B April 2019 – March 2023 DLP470TE
PRODUCTION DATA
For a complete DLP® system, an optical module or light engine is required that contains the DLP470TE DMD, associated illumination sources, optical elements, and necessary mechanical components.
To ensure reliable operation, the DLP470TE DMD must always be used with the DLPC4420 display controller and the DLPA100 PMIC driver. Refer to the PCB design requirements to see DLP standard TRP digital micromirror devices for the DMD board design and manufacturer handling of the DMD sub-assemblies.