DLPS273B May 2024 – July 2025 DLP472TE
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| SUPPLY VOLTAGE | ||||
| VDD | Supply voltage for LVCMOS core logic and LVCMOS low-speed interface (LSIF)(1) | –0.5 | 2.3 | V |
| VDDA | Supply voltage for high-speed serial interface (HSSI) receivers(1) | –0.3 | 2.2 | V |
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode(1)(2) | –0.5 | 11 | V |
| VBIAS | Supply voltage for micromirror electrode(1) | –0.5 | 19 | V |
| VRESET | Supply voltage for micromirror electrode(1) | –15 | 0.5 | V |
| | VDDA – VDD | | Supply voltage delta (absolute value)(3) | 0.3 | V | |
| | VBIAS – VOFFSET | | Supply voltage delta (absolute value)(4) | 11 | V | |
| | VBIAS – VRESET | | Supply voltage delta (absolute value)(5) | 34 | V | |
| INPUT VOLTAGE | ||||
| Input voltage for other inputs – LSIF and LVCMOS(1) | –0.5 | 2.46 | V | |
| Input voltage for other inputs – HSSI(1)(6) | –0.2 | VDDA | V | |
| LOW SPEED INTERFACE (LSIF) | ||||
| fCLOCK | LSIF clock frequency (LS_CLK) | 130 | MHz | |
| | VID | | LSIF differential input voltage magnitude(6) | 810 | mV | |
| IID | LSIF differential input current | 10 | mA | |
| HIGH SPEED SERIAL INTERFACE (HSSI) | ||||
| fCLOCK | HSSI clock frequency (DCLK) | 1.65 | GHz | |
| | VID | | HSSI differential input voltage magnitude Data Lane(6) | 700 | mV | |
| | VID | | HSSI differential input voltage magnitude Clock Lane(6) | 700 | mV | |
| ENVIRONMENTAL | ||||
| TARRAY | Temperature, operating(7) | 0 | 90 | °C |
| Temperature, non-operating(7) | –40 | 90 | °C | |
| TDP | Dew point temperature, operating and non-operating (noncondensing) | 81 | °C | |