DLPS043B June 2014 – February 2018 DLPA2000
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PASSWORD [135:128] | |||||||
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
135:128 | PASSWORD | R/W | 00000000 | USER PASSWORD (0xBAh + 0xBEh) disable (0x00h). Once set, register 11h can be written. |