DLPS308A June 2025 – October 2025 DLPC6422
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
With the exception of USB_DAT, the DLPC6422 controller does not support any other 5V-tolerant I/Os. However, note that source signals ALF_HSYNC, ALF_VSYNC, and I2C typically have 5V requirements, and special measures must be taken to support them. Also, a 5V to 3.3V level shifter is recommended.