DLPS308A June 2025 – October 2025 DLPC6422
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To set up the power monitor to trip within the DLPC6422 controller minimum supply voltage specifications, it is recommended that the external power monitor generating POSENSE targets its threshold to 90% of the minimum supply voltage specifications and ensures that POSENSE remains low for a sufficient amount of time for all supply voltages to reach minimum device requirements and stabilize. Note that the trip voltage for detecting the loss of power, as well as the reaction time to respond to a low voltage condition, is not critical for POSENSE as PWRGOOD is used for this purpose. As such, PWRGOOD has critical requirements in these areas.