DLPS308A June 2025 – October 2025 DLPC6422
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DLPC6422 controller contains a test point output port, TSTPT_(7:0), which provides selected system calibration support as well as ASIC debug support. These test points are inputs while reset is applied and switch to outputs when reset is released. The state of these signals is sampled upon the release of the system reset, and the captured value configures the test mode until the next time a reset is applied. Each test point includes an internal pulldown resistor, and thus, external pullups are used to modify the default test configuration. The default configuration (x00) corresponds to the TSTPT_(7:0) outputs being driven low to reduce switching activity during normal operation. For maximum flexibility, an option to jumper to an external pullup is recommended for TSTPT_(3:0). Note that adding a pullup to TSTPT_(7:4) may have adverse effects for normal operation and is not recommended. Note that these external pullups are only sampled upon a zero-to-one transition on POSENSE and thus changing configuration after reset has been released does not have any effect until the next time reset is asserted and released. Table 6-6 defines the test mode selection for 3 of the 16 programmable scenarios defined by TSTPT_(3:0):
| No Switching Activity | System Calibration | ARM Debug Signal Set | |
|---|---|---|---|
| TSTPT(3:0) Capture Value | x0 | x8 | x1 |
| TSTPT(0) | 0 | Vertical Sync | ARM9_Debug (0) |
| TSTPT(1) | 0 | Delayed CW Index | ARM9_Debug (1) |
| TSTPT(2) | 0 | Sequence Index | ARM9_Debug (2) |
| TSTPT(3) | 0 | CW Spoke Test Pt | ARM9_Debug (3) |
| TSTPT(4) | 0 | CW Revolution Test Pt | ARM9_Debug (4) |
| TSTPT(5) | 0 | Reset Seq. Aux Bit 0 | ARM9_Debug (5) |
| TSTPT(6) | 0 | Reset Seq. Aux Bit 1 | ARM9_Debug (6) |
| TSTPT(7) | 0 | Reset Seq. Aux Bit 2 | ARM9_Debug (7) |