DLPS271 April 2024 DLPC7530
PRODUCTION DATA
For connecting the DLPC7530 controller and the DLP472NE and DLP651NE DMD together, see the board design files under the DLPC7540EVM. It is essential to follow these layout guidelines for high-speed interfaces, V-by-One and the DMD HSSI in order to design a reliable projector. To complete the DLP system, an optical module or light engine is required that contains the DLP472NE and DLP651NE DMD, associated illumination sources, optical elements, and necessary mechanical components.