SLVSMQ2 July 2026 DLPC8545 , DLPC8555
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| DMD Low Speed Interface (Single Ended) | ||||||
| fclock | 119.966 | 120 | 120.034 | MHz | ||
| Slew Rate | DMD_LS_WDATA and DMD_LS_CLK | VOL(DC) to VOH(AC) for rising edge and VOH(DC) to VOL(AC) for rising edge | 1 | 3 | V/ns | |
| DMD_DEN_ARSTZ | VOL(AC) to VOH(AC) for rising edge | 0.25 | ||||
| DMD_LS_RDATAx | 0.5 | |||||
| DCD | Duty Cycle Distortion | 45 | 55 | % | ||